SLLSF87A May 2021 – November 2021 THVD1406 , THVD1426
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
R | 1 | O | Receiver data output |
RE | 2 | I | Receiver enable, active low (internal 2-MΩ pull-up) |
SHDN | 3 | I | Shutdown enable, active low (internal 2-MΩ pull-up) |
D | 4 | I | Driver data input |
GND | 5 | - | Device ground |
A | 6 | I/O | Bus I/O port, A (complementary to B) |
B | 7 | I/O | Bus I/O port, B (complementary to A) |
VCC | 8 | P | 3-V to 5.5-V supply For the device. |