SLLSFQ4A September 2022 – March 2023 THVD1424
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
R | 1 | Digital output | Logic output RS485 data |
RE | 2 | Digital input | Receiver enable/disable. Internal pull-up. Receiver disabled by default |
DE | 3 | Digital input | Driver enable/disable. Internal pull-down. Driver disabled by default |
D | 4 | Digital input | Logic input RS485 data. Internal pull-up. Drives the bus high by default if driver is enabled |
TERM_TX | 5 | Digital input | 120 Ω on-chip termination control for Y/Z pins. Internal pull-down. Termination across Y/Z is disabled by default |
GND | 6 | GND | Ground |
TERM_RX | 7 | Digital input | 120 Ω on-chip termination control for A/B pins. Internal pull-down. Termination across A/B is disabled by default |
SLR | 8 | Digital input | Slew rate control. Internal pull-down, default 20 Mbps operation. Logic high SLR enables slow speed (500 kbps) |
Y | 9 | Bus input/output | RS485 bus pins. In full duplex, this pin is non-inverting driver output. In half duplex, this is non-inverting driver output and non-inverting receiver input |
Z | 10 | Bus input/output | RS485 bus pins. In full duplex, this pin is inverting driver output. In half duplex, this is inverting driver output and inverting receiver input |
B | 11 | Bus input | RS485 receiver inverting input pin in full duplex mode |
A | 12 | Bus input | RS485 receiver non-inverting input pin in full duplex mode |
VIO | 13 | Supply | 1.65 to 5.5 V logic supply voltage |
VCC | 14 | Supply | 3 to 5.5V supply voltage |
H/F | 15 | Digital input | Half to full duplex control. Internal pull-down, so full duplex by default- Y/Z are driver output, A/B are receiver input pins |
NC | 16 | No connect | Not connected internally |
Thermal pad | -- | Connect to GND for optimal thermal and electrical performance |