SLLSFQ4A September 2022 – March 2023 THVD1424
PRODUCTION DATA
To ensure reliable operation at all data rates and supply voltages, both supply pins, VCC and VIO, should be decoupled with at least 1 μF ceramic capacitor located as close to the supply pins as possible. This helps to reduce supply voltage ripple present on the outputs of switched-mode power supplies and also helps to compensate for the resistance and inductance of the PCB power planes. Proper device operation requires bus side supply VCC to be greater than or equal to logic supply VIO during supply ramp up or during steady state operation.