SLLSFQ4A September 2022 – March 2023 THVD1424
PRODUCTION DATA
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge, Device configured as either half duplex or Full duplex, on chip termination ON or OFF | Contact discharge, per IEC 61000-4-2 | Bus terminals and GND | ±8,000 | V |
Air-gap discharge, per IEC 61000-4-2 | Bus terminals and GND | ±15,000 | |||
V(EFT) | Electrical fast transient | Per IEC 61000-4-4 | Bus terminals | ±4,000 | V |