SLLSFQ4A September 2022 – March 2023 THVD1424
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
Driver | ||||||||
|VOD| | Driver differential output voltage magnitude | RL = 60 Ω, –7 V ≤ Vtest ≤ 12 V (See Figure 7-1 ) | 1.5 | 3.3 | V | |||
RL = 60 Ω, –7 V ≤ Vtest ≤ 12 V, 4.5 V ≤ VCC ≤ 5.5 V (See Figure 7-1 ) | 2.1 | 3.3 | V | |||||
RL = 100 Ω (See Figure 7-2 ) | 2 | 4 | V | |||||
RL = 54 Ω, 4.5 V ≤ VCC ≤ 5.5 V (See Figure 7-2 ) | 2.1 | 3.3 | V | |||||
RL = 54 Ω (See Figure 7-2 ) | 1.5 | 3.3 | V | |||||
Δ|VOD| | Change in magnitude of differential output voltage | RL = 54 Ω or 100 Ω (See Figure 7-2 ) | –50 | 50 | mV | |||
VOC | Common-mode output voltage | RL = 54 Ω or 100 Ω (See Figure 7-2 ) | VCC/2 | 3 | V | |||
ΔVOC(SS) | Change in steady-state common-mode output voltage | RL = 54 Ω or 100 Ω (See Figure 7-2 ) | –50 | 50 | mV | |||
IOS | Short-circuit output current | DE = VIO, -7 V ≤ (VY or VZ) ≤ 12 V, or Y shorted to Z | –250 | 250 | mA | |||
IOZD | Driver High impedance output leakage current on Y an Z in Full duplex mode | H/F = GND, TERM_TX = GND, DE = GND, VCC = GND or 5.5V, VO = -7V, +12V | -100 | 110 | µA | |||
H/F = GND, TERM_TX = VIO, DE = GND, VCC = 5.5V, VO = -7V, +12V | - 300 | 300 | µA | |||||
Receiver | ||||||||
II | Bus input current (termination disabled) | DE = 0 V, VCC and VIO = 0 V or 5.5 V | VI = 12 V | 85 | 110 | μA | ||
VI = –7 V | –100 | –70 | μA | |||||
IRXT | Receiver bus input leakage current with termination enabled | DE = 0 V, VCC and VIO = 5.5 V, TERM_RX = VIO | VI = - 7 to 12 V | -300 | 300 | μA | ||
VTH+ | Positive-going input threshold voltage(1) | Over common-mode range of - 7 V to 12 V | - 85 | - 45 | mV | |||
VTH- | Negative-going input threshold voltage(1) | –200 | –135 | mV | ||||
VHYS | Input hysteresis | 30 | 50 | mV | ||||
CA,B | Input differential capacitance | Measured between A and B, f = 1 MHz | 20 | pF | ||||
VOH | Output high voltage | IOH = –8 mA, VIO = 3 to 3.6 V or 4.5 V to 5.5 V | VIO – 0.4 | VIO – 0.2 | V | |||
VOL | Output low voltage | IOL = 8 mA, VIO = 3 to 3.6 V or 4.5 V to 5.5 V | 0.2 | 0.4 | V | |||
VOH | Output high voltage | IOH = –4 mA, VIO = 1.65 to 1.95 V or 2.25 V to 2.75 V | VIO – 0.4 | VIO – 0.2 | V | |||
VOL | Output low voltage | IOL = 4 mA, VIO = 1.65 to 1.95 V or 2.25 V to 2.75 V | 0.2 | 0.4 | V | |||
IOZ | Output high-impedance current, R pin | VO = 0 V or VIO, RE = VIO | –2 | 2 | µA | |||
Logic | ||||||||
IIN | Input current (D, RE, DE , SLR, TERM_TX, TERM_RX, H/F) | 1.65 V ≤ VIO ≤ 5.5 V, 0 V ≤ VIN ≤ VIO | -5 | 5 | µA | |||
Thermal Protection | ||||||||
TSHDN | Thermal shutdown threshold | Temperature rising | 150 | 170 | °C | |||
THYS | Thermal shutdown hysteresis | 15 | °C | |||||
Supply | ||||||||
UVVCC (rising) | Rising under-voltage threshold on VCC | 2.5 | 2.7 | V | ||||
UVVCC (falling) | Falling under-voltage threshold on VCC | 2 | 2.1 | V | ||||
UVVCC(hys) | Hysteresis on under-voltage of VCC | 400 | mV | |||||
UVVIO (rising) | Rising under-voltage threshold on VIO | 1.5 | 1.6 | V | ||||
UVVIO (falling) | Falling under-voltage threshold on VIO | 1.3 | 1.4 | V | ||||
UVVIO(hys) | Hysteresis on under-voltage of VIO | 100 | mV | |||||
ICC | Supply current (quiescent), VCC = 4.5 V to 5.5 V TERM_RX, TERM_TX= Floating or low, SLR = X |
Driver and receiver enabled, H/F = GND | RE = 0 V, DE = VIO, No load | 1.5 | 3 | mA | ||
Driver enabled, receiver disabled, H/F = GND | RE = VIO, DE = VIO, No load | 1.3 | 2.5 | mA | ||||
Driver disabled, receiver enabled, H/F = GND | RE = 0 V, DE = 0 V, No load | 0.8 | 1.2 | mA | ||||
Driver and receiver disabled, H/F = GND | RE = VIO, DE = 0 V, D = open, No load | 0.1 | 2 | µA | ||||
ICC | Supply current (quiescent), VCC = 3 V to 3.6 V TERM_RX, TERM_TX= Floating or low, SLR = X |
Driver and receiver enabled, H/F = GND | RE = 0 V, DE = VIO, No load | 1.4 | 2 | mA | ||
Driver enabled, receiver disabled, H/F = GND | RE = VIO, DE = VIO, No load | 1 | 1.5 | mA | ||||
Driver disabled, receiver enabled, H/F = GND | RE = 0 V, DE = 0 V, No load | 0.7 | 1 | mA | ||||
Driver and receiver disabled, H/F = GND | RE = VIO, DE = 0 V, D = open, No load | 0.1 | 2 | µA | ||||
IIO | Logic supply current (quiescent), VIO = 3 to 3.6 V TERM_RX, TERM_TX= Floating or low |
Driver disabled, Receiver enabled, SLR = GND | DE = 0 V, RE = 0 V, No load | 6 | 11 | µA | ||
Driver disabled, Receiver enabled, SLR = VIO | DE = 0 V, RE = 0 V, No load | 8 | 11 | µA | ||||
Driver disabled, Receiver disabled, SLR = GND | DE = 0 V, RE = VIO, No load | 2 | 4 | µA | ||||
Driver disabled, Receiver disabled, SLR = VIO | DE = 0 V, RE = VIO, No load | 4 | 7 | µA | ||||
ICCDT | Supply current in driver termination mode | Driver enabled with termination ON, H/F = GND | DE= VIO, TERM_TX = VIO | 39 | 48 | mA | ||
ICCRT | Supply current in receiver termination mode | Receiver enabled with termination ON, H/F = GND | RE = GND, TERM_RX = VIO | 1 | 1.3 | mA | ||
ICCT | Supply current in device disabled, termination ON mode | Driver and receiver disabled, H/F = GND | DE= GND, RE = VIO, TERM_RX = VIO | 200 | 310 | µA | ||
On-Chip termination resistor | ||||||||
RTERM_TX | 120 Ω termination across Driver output Y/Z terminals | DE = GND, TERM_TX = VIO, VYZ = 2 V, VZ = -7 V, 0 V, 10 V See Figure 7-9 |
102 | 120 | 138 | Ω | ||
RTERM_RX | 120 Ω termination across receiver output A/B terminals | TERM_RX = VIO, VAB = 2 V, VB = -7 V, 0 V, 10 V See Figure 7-10 |
102 | 120 | 138 | Ω |