SLLSFQ4A September 2022 – March 2023 THVD1424
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Driver | |||||||
tr, tf | Differential output rise/fall time | RL = 54 Ω, CL = 50 pF See Figure 7-3 |
VCC = 3 to 3.6 V, Typical at 3.3 V | 5 | 9 | 15 | ns |
VCC = 4.5 to 5.5 V, Typical at 5 V | 4.5 | 8 | 15 | ns | |||
tPHL, tPLH | Propagation delay | VIO = 1.65 V to 1.95V | 14 | 25 | 50 | ns | |
VIO = 3 V to 3.6 V | 9 | 20 | 40 | ns | |||
tSK(P) | Pulse skew, |tPHL – tPLH| | VCC = 3 to 3.6 V, Typical at 3.3 V | 1 | 3.5 | ns | ||
VCC = 4.5 to 5.5 V, Typical at 5 V | 1 | 3.5 | ns | ||||
tPHZ, tPLZ | Disable time | RE = X | See Figure 7-4 and Figure 7-5 | 25 | 50 | ns | |
tPZH, tPZL | Enable time | RE = 0 V | See Figure 7-4 and Figure 7-5 | 30 | 70 | ns | |
tPZH, tPZL | Enable time | RE = VIO , VIO = 1.65 V to 1.95 V | See Figure 7-4 and Figure 7-5 | 6 | 11 | μs | |
RE = VIO , VIO = 3 V to 3.6 V | 6 | 11 | |||||
Receiver | |||||||
tr, tf | Output rise/fall time | CL = 15 pF | See Figure 7-6 | 5 | 10 | ns | |
tPHL, tPLH | Propagation delay | 30 | 55 | ns | |||
tSK(P) | Pulse skew, |tPHL – tPLH| | 4 | ns | ||||
tPHZ, tPLZ | Disable time | DE = X | See Figure 7-7 | 20 | 58 | ns | |
tPZH(1), tPZL(1) |
Enable time | DE = VIO | 80 | 155 | ns | ||
tPZH(2), tPZL(2) |
Enable time | VIO = 1.65 V to 1.95 V; DE = 0 V | See Figure 7-8 | 6 | 11 | μs | |
VIO = 3 V to 3.6 V; DE = 0 V | 6 | 11 | μs |