SLLSFQ4A September 2022 – March 2023 THVD1424
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| tDTEN | Driver terminal Termination resistor turn-on time | H/F = GND, VIO = 3 to 3.6 V, DE = GND, VYZ = 2 V, VZ = 0 V See Figure 7-9 |
1500 | 4000 | ns | ||
| tDTZ | Driver terminal Termination resistor turn-off time | H/F = GND, VIO = 3 to 3.6 V, DE = GND, VYZ = 2 V, VZ = 0 V See Figure 7-9 |
4600 | 7200 | ns | ||
| tRTEN | Receiver terminal Termination resistor turn-on time | H/F = GND, VIO = 3 to 3.6 V, RE = X, VAB = 2 V, VB = 0 V See Figure 7-10 |
1500 | 4000 | ns | ||
| tRTZ | Receiver terminal Termination resistor turn-off time | H/F = GND, VIO = 3 to 3.6 V, RE = X, VAB = 2 V, VB = 0 V See Figure 7-10 |
4600 | 7200 | ns | ||