SLLSFQ4A September 2022 – March 2023 THVD1424
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tHFD | Time to switch from half to full duplex mode | VIO = 3 to 3.6 V, Driver and receiver enabled, TERM_TX = VIO See Figure 7-11 |
0.1 | 1.2 | µs | ||
tFHD | Time to switch from full to half duplex mode | VIO = 3 to 3.6 V, Driver and receiver enabled, TERM_TX = VIO See Figure 7-11 |
0.1 | 1.2 | µs |