SLLSF87A May 2021 – November 2021 THVD1406 , THVD1426
PRODUCTION DATA
Internal ESD protection circuits protect the transceiver against Electrostatic Discharges (ESD) according to IEC 61000-4-2 of up to ±12 kV (Contact Discharge), ±15 kV (Air Gap Discharge) and against electrical fast transients (EFT) according to IEC 61000-4-4 of up to ±4 kV.