SLLSF79B April 2021 – September 2021 THVD1439 , THVD1439V , THVD1449 , THVD1449V
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage | VCC | –0.5 | 7 | V |
Logic supply voltage | VIO | -0.5 | VCC+0.2 | V |
Bus voltage | Range at any bus pin (A or B) | –15 | 15 | V |
Input voltage | Range at any logic pin (R, D, DE, or RE) THVD1439, THVD1449 | –0.3 | 5.7 | V |
Input voltage | Range at any logic pin (R, D, DE, or RE) THVD1439V, THVD1449V | –0.3 | VIO+0.2 | V |
Receiver output current | IO | –24 | 24 | mA |
Storage temperature | Tstg | –65 | 150 | °C |