SLLSF79B April 2021 – September 2021 THVD1439 , THVD1439V , THVD1449 , THVD1449V
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Contact Discharge, per IEC 61000-4-2 | Bus terminals | ±15,000 | V |
Air-Gap Discharge, per IEC 61000-4-2 | ±15,000 | ||||
V(EFT) | Electrical fast transient | Per IEC 61000-4-4 | Bus terminals | ±4,000 | V |
V(surge) | Surge | Per IEC 61000-4-5, 1.2/50 μs | Bus terminals | ±4,000 | V |