Additional external protection components generally are not needed when using THVD14x9(V) transceivers.
- Use VCC and ground planes to provide low-inductance. Note that high-frequency currents tend to follow the path of least impedance and not the path of least resistance. Apply 100-nF to 220-nF decoupling capacitors as close as possible to the VCC pins of transceiver, UART and/or controller ICs on the board.
- Use at least two vias for VCC and ground connections of decoupling capacitors to minimize effective via inductance.
- Use 1-kΩ to 10-kΩ pull-up and pull-down resistors for enable lines to limit noise currents in these lines during transient events.