SLLSF79B April 2021 – September 2021 THVD1439 , THVD1439V , THVD1449 , THVD1449V
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | 3 | 5.5 | V | ||
VIO | IO Supply Voltage (V Variant) | 1.65 | VCC | V | ||
VI | Input voltage on logic pins (R, D, DE, or RE) | THVD1439, THVD1449 | 0 | 5.5 | V | |
VI | THVD1439V, THVD1449V | 0 | VIO | V | ||
VI | Input voltage at bus pins (A or B) (1) | -12 | 12 | V | ||
VIH | High-level input voltage (R, D, DE, or RE) | THVD1439V, THVD1449V | 0.67 * VIO | VIO | V | |
VIL | Low-level input voltage (R, D, DE, or RE) | 0 | 0.33 * VIO | V | ||
VIH | High-level input voltage (R, D, DE, or RE) | THVD1439, THVD1449 | 2 | 5.5 | V | |
VIL | Low-level input voltage (R, D, DE, or RE) | 0 | 0.8 | V | ||
VID | Differential input voltage | -12 | 12 | V | ||
IO | Output current, driver | -60 | 60 | mA | ||
IOR | Output current, receiver | -8 | 8 | mA | ||
RL | Differential load resistance | 54 | Ω | |||
1/tUI | Signaling rate | THVD1439, THVD1439V | 250 | kbps | ||
THVD1449, THVD14149V | 12 | Mbps | ||||
TA | Operating ambient temperature | -40 | 125 | °C |