The THVD1454 is a flexible half-duplex
RS-485 transceiver for industrial applications. The device has features such as on-chip,
120-Ω termination resistor and driver output slew rate control. Both the features are
pin controlled. This enables the device to be used at any node location (end nodes or
middle nodes) in any network, slow or fast. End-equipment designers can now design a
common printed circuit board (PCB), and configure the PCB using software for various
application needs. This can save design and qualification time for the customers.
The bus pins are immune to high
levels of IEC Contact Discharge ESD events, eliminating the need for additional
system level protection components. The device operates from a single 3-V to 5.5-V
supply. The wide common-mode voltage range and low input leakage on bus pins makes
the device suitable for multi-point applications over long cable runs.
THVD1454 is available in space-saving
thermally efficient 10-VSON package (3 mm x 3 mm). The device is characterized for
ambient temperature from –40°C to 125°C.
Package Information
PART NUMBER |
PACKAGE(1) |
PACKAGE SIZE(2) |
THVD1454 |
VSON (10) |
3 mm x 3 mm |
(1) For the complete part number, see the orderable addendum at the
end of the data sheet.
(2) The package size (length × width)
is a nominal value and includes pins, where applicable.