SLLSFQ5A january 2023 – july 2023 THVD1454
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Driver | |||||||
tr, tf | Differential output rise/fall time | RL = 54 Ω, CL = 50 pF See Figure 7-3 |
VCC = 3 to 3.6 V, Typical at 3.3V | 200 | 250 | 600 | ns |
VCC = 4.5 to 5.5 V, Typical at 5 V | 220 | 270 | 600 | ns | |||
tPHL, tPLH | Propagation delay | VCC = 3 to 3.6 V, Typical at 3.3V | 260 | 500 | ns | ||
VCC = 4.5 to 5.5 V, Typical at 5 V | 260 | 450 | ns | ||||
tSK(P) | Pulse skew, |tPHL – tPLH| | VCC = 3 to 3.6 V, Typical at 3.3V | 2 | 15 | ns | ||
VCC = 4.5 to 5.5 V, Typical at 5 V | 2 | 15 | ns | ||||
tPHZ, tPLZ | Disable time | RE = X | See Figure 7-4 and Figure 7-5 |
80 | 200 | ns | |
tPZH, tPZL | Enable time | RE = 0 V | 200 | 650 | ns | ||
RE = VCC | 6 | 11 | µs | ||||
Receiver | |||||||
tr, tf | Output rise/fall time | CL = 15 pF | See Figure 7-6 | 5 | 20 | ns | |
tPHL, tPLH | Propagation delay | 620 | 1200 | ns | |||
tSK(P) | Pulse skew, |tPHL – tPLH| | 10 | 40 | ns | |||
tPHZ, tPLZ | Disable time | DE = X | See Figure 7-7 | 20 | 60 | ns | |
tPZH(1) | Enable time | DE = VCC | 80 | 155 | ns | ||
tPZL(1) | Enable time | DE = VCC | 650 | 1250 | ns | ||
tPZH(2), tPZL(2) |
Enable time | DE = 0 V | See Figure 7-8 | 7 | 12 | μs |