SLLSEY4A July 2017 – November 2018 THVD1500
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage | VCC | –0.5 | 7 | V |
Bus voltage | Range at any bus pin (A or B) | –18 | 18 | V |
Input voltage | Range at any logic pin (D, DE, or RE) | –0.3 | 5.7 | V |
Transient pulse voltage range at any bus pin (A or B) through 100 Ω | –100 | 100 | ||
Receiver output current | IO | –24 | 24 | mA |
Junction temperature | 170 | °C | ||
Absolute ambient temperature, TA | –55 | 125 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |