SLLSEY4A July 2017 – November 2018 THVD1500
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VALUE | UNIT | ||
---|---|---|---|---|---|
PD | Driver and receiver enabled,
VCC = 5.5 V, TJ = 150 °C, 50% duty cycle square wave at signaling rate |
Unterminated RL = 300 Ω,
CL = 50 pF (driver) |
300 kbps | 50 | mW |
RS-422 load RL = 100 Ω,
CL = 50 pF (driver) |
300 kbps | 110 | mW | ||
RS-485 load RL = 54 Ω,
CL = 50 pF (driver) |
300 kbps | 170 | mW |