SLLSEY4A July 2017 – November 2018 THVD1500
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | 4.5 | 5.5 | V | ||
VI | Input voltage at any bus terminal(1) | -7 | 12 | V | ||
VIH | High-level input voltage (Driver, driver enable, and receiver enable inputs) | 2 | VCC | V | ||
VIL | Low-level input voltage (Driver, driver enable, and receiver enable inputs) | 0 | 0.8 | V | ||
VID | Differential input voltage | -12 | 12 | V | ||
IO | Output current, Driver | -60 | 60 | mA | ||
IOR | Output current, Receiver | -8 | 8 | mA | ||
RL | Differential load resistance | 54 | Ω | |||
1/tUI | Signaling rate | 500 | kbps | |||
TA | Operating ambient temperature | -40 | 125 | °C | ||
TJ | Junction temperature | -40 | 150 | °C |