SLLSEY4A July 2017 – November 2018 THVD1500
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Driver | |||||||
tr, tf | Differential output rise/fall time | RL = 54 Ω, CL = 50 pF | See Figure 10 | 180 | 250 | 450 | ns |
tPHL, tPLH | Propagation delay | 250 | 350 | ns | |||
tSK(P) | Pulse skew, |tPHL – tPLH| | 25 | 40 | ns | |||
tPHZ, tPLZ | Disable time | See Figure 11 and Figure 12 | 70 | 160 | ns | ||
tPZH, tPZL | Enable time | RE = 0 V | 220 | 400 | ns | ||
RE = VCC | 1.5 | 3 | µs | ||||
Receiver | |||||||
tr, tf | Differential output rise/fall time | CL = 15 pF | See Figure 15 | 15 | 25 | ns | |
tPHL, tPLH | Propagation delay | 70 | 100 | ns | |||
tSK(P) | Pulse skew, |tPHL – tPLH| | 3 | 7 | ns | |||
tPHZ, tPLZ | Disable time | 15 | 30 | ns | |||
tPZH(1),
tPZL(1), tPZH(2), tPZL(2) |
Enable time | DE = VCC | See Figure 16 | 100 | 175 | ns | |
DE = 0 V | See Figure 17 | 1 | 4 | μs |