SLLSF68 September 2019 THVD1505
PRODUCTION DATA.
INPUT | ENABLE | OUTPUTS | DESCRIPTION | |
---|---|---|---|---|
D | DE | A | B | |
NORMAL MODE | ||||
H | H | H | L | Actively drives bus high |
L | H | L | H | Actively drives bus low |
X | L | Z | Z | Driver disabled |
X | OPEN | Z | Z | Driver disabled by default |
OPEN | H | H | L | Actively drives bus high |
POLARITY-CORRECTING MODE | ||||
H | H | L | H | Actively drives bus low |
L | H | H | L | Actively drives bus high |
X | L | Z | Z | Driver disabled |
X | OPEN | Z | Z | Driver disabled by default |
OPEN | H | L | H | Actively drives bus low |
DIFFERENTIAL INPUT | ENABLE | OUTPUT | DESCRIPTION | ||
---|---|---|---|---|---|
VID = VA – VB | RE | DE | R | ||
VID > VIT+ | L | X | H | Receive valid bus high | |
VIT- > VID | L | X | L during tFS
H after tFS |
Receive valid bus low if lasting for less than tFS, polarity correcting if lasting for more than tFS | |
X | H | X | Z | Receiver disabled | |
X | OPEN | X | Z | Receiver disabled | |
Open, short or VIT+ > VID > VIT- | L | X | H after tFS | Receiver fail-safe high |