SLLSEV1C September 2017 – December 2018 THVD1510 , THVD1512 , THVD1550 , THVD1551 , THVD1552
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
Driver | ||||||||
|VOD| | Driver differential output voltage magnitude | RL = 60 Ω, -15 V ≤ Vtest ≤ 15 V, (See Figure 11) | 1.5 | 2.7 | V | |||
RL = 100 Ω (See Figure 12) | 2 | 3 | V | |||||
RL = 54 Ω (See Figure 12) | 1.5 | 2.7 | V | |||||
Δ|VOD| | Change in differential output voltage | RL = 54 Ω (See Figure 12) | –200 | 200 | mV | |||
VOC | Common-mode output voltage | 1 | VCC/2 | 3 | V | |||
ΔVOC(SS) | Change in steady-state common-mode output voltage | –200 | 200 | mV | ||||
IOS | Short-circuit output current | DE = VCC, -15 V ≤ VO ≤ 15V | –250 | 250 | mA | |||
Receiver | ||||||||
II | Bus input current | DE = 0 V, VCC = 0 V or 5.5 V | THVD151x | VI = 12 V | 75 | 125 | μA | |
VI = 15 V | 95 | 156 | ||||||
VI = -7 V | -100 | -40 | ||||||
VI = -15 V | -215 | -85 | ||||||
THVD155x | VI = 12 V | 115 | 160 | |||||
VI = 15 V | 150 | 200 | ||||||
VI = -7 V | -130 | -75 | ||||||
VI = -15 V | -280 | -180 | ||||||
Receiver | ||||||||
VTH+ | Positive-going input threshold voltage | Over common-mode range of - 7 V to +12 V | See(1) | –85 | –20 | mV | ||
VTH- | Negative-going input threshold voltage | –200 | –135 | See(1) | mV | |||
VHYS | Input hysteresis | 50 | mV | |||||
VTH+ | Positive-going input threshold voltage | Over common-mode range of ± 15 V | See(1) | –85 | –20 | mV | ||
VTH- | Negative-going input threshold voltage | –220 | –135 | See(1) | mV | |||
VHYS | Input hysteresis | 50 | mV | |||||
VOH | Output high voltage | IOH = -8 mA | 4 | VCC - 0.3 | V | |||
VOL | Output low voltage | IOL = 8 mA | 0.2 | 0.4 | V | |||
IOZ | Output high-impedance current | VO = 0 V or VCC, RE = VCC | -1 | 1 | µA | |||
Logic | ||||||||
IIN | Input current (D, DE, RE) | 4.5 V ≤ VCC ≤ 5.5 V, 0 V ≤ VIN ≤ VCC | –5 | 0 | 5 | µA | ||
Supply | ||||||||
ICC | Supply current (quiescent) | Driver and receiver enabled | RE = 0 V, DE = VCC, No load | 700 | 1000 | µA | ||
Driver enabled, receiver disabled | RE = VCC, DE = VCC, No load | 400 | 620 | µA | ||||
Driver disabled, receiver enabled | RE = 0 V, DE = 0 V, No load | 400 | 630 | µA | ||||
Driver and receiver disabled | RE = VCC, DE = 0 V, D = open, No load | 0.1 | 1 | µA | ||||
TSD | Thermal shutdown temperature | 170 | °C |