THVD1520 is a robust half-duplex RS-485 transceiver for industrial applications. The bus pins are immune to high levels of IEC contact discharge ESD events eliminating the need of additional system-level protection components.
The device operates from a single 5-V supply. The wide common-mode voltage range and low input leakage on bus pins make THVD1520 suitable for multi-point applications over long cable runs.
THVD1520 is available in industry standard 8-pin SOIC package for drop-in compatibility. The device is characterized for ambient temperatures from –40°C to 125°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
THVD1520 | SOIC (8) | 4.90 mm × 3.91 mm |
Spacer
Spacer
DATE | REVISION | NOTES |
---|---|---|
October 2019 | * | Initial release. |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
R | 1 | Digital output | Receive data output |
RE | 2 | Digital input | Receiver enable, active low (internal 5-MΩ pull-up) |
DE | 3 | Digital input | Driver enable, active high (internal 5-MΩ pull-down) |
D | 4 | Digital input | Driver data input (internal 5-MΩ pull-up) |
GND | 5 | Ground | Device ground |
A | 6 | Bus input/output | Bus I/O port, A (complementary to B) |
B | 7 | Bus input/output | Bus I/O port, B (complementary to A) |
VCC | 8 | Power | 5-V supply |