SLLSF67 October 2019 THVD1520
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | –0.5 | 7 | V | |
VL | Input voltage at any logic pin (D, DE or RE) | –0.3 | 5.7 | V | |
VA, VB | Voltage at A or B inputs, as differential or common-mode with respect to GND | –18 | 18 | V | |
IO | Receiver output current | –24 | 24 | mA | |
TJ | Junction temperature | 170 | °C | ||
TSTG | Storage temperature | –65 | 150 | °C |