SLLSF67 October 2019 THVD1520
PRODUCTION DATA.
The RS-485 standard specifies that a compliant driver must be able to driver 32 unit loads (UL), where 1 unit load represents a load impedance of approximately 12 kΩ. Because the THVD1520 consists of 1/8 UL transceivers, connecting up to 256 receivers to the bus is possible.