SLLSF67 October 2019 THVD1520
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VALUE | UNIT | |||
---|---|---|---|---|---|---|
PD | Power dissipation, driver and receiver enabled, VCC = 5.5 V, TA = 125°C, 50% duty cycle square-wave signal at maximum signaling rate | Unterminated | RL = 300 Ω, CL = 50 pF | 100 | mW | |
RS-422 load | RL = 100 Ω, CL = 50 pF | 135 | ||||
RS-485 load | RL = 54 Ω, CL = 50 pF | 190 |