SLLSEV1C September 2017 – December 2018 THVD1510 , THVD1512 , THVD1550 , THVD1551 , THVD1552
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | 4.5 | 5.5 | V | ||
VI | Input voltage at any bus terminal(1) | -15 | 15 | V | ||
VIH | High-level input voltage (driver, driver enable, and receiver enable inputs) | 2 | VCC | V | ||
VIL | Low-level input voltage (driver, driver enable, and receiver enable inputs) | 0 | 0.8 | V | ||
VID | Differential input voltage | -15 | 15 | V | ||
IO | Output current, driver | -60 | 60 | mA | ||
IOR | Output current, receiver | -8 | 8 | mA | ||
RL | Differential load resistance | 54 | Ω | |||
1/tUI | Signaling rate | THVD1510, THVD1512 | 500 | kbps | ||
THVD1550, THVD1551, THVD1552 | 50 | Mbps | ||||
TA | Operating ambient temperature | -40 | 125 | °C | ||
TJ | Junction temperature | -40 | 150 | °C |