THVD2410 and THVD2450 are ±70-V fault-protected, half-duplex, RS-422/RS-485 transceivers operating on a single 3-V to 5.5-V supply. Bus interface pins are protected against overvoltage conditions during all modes of operation ensuring robust communication in rugged industrial environments.
These devices feature integrated IEC ESD protection, eliminating the need for external system-level protection components. Extended ±25-V input common-mode range guarantees reliable data communication over longer cable run lengths and/or in the presence of large ground loop voltages. Enhanced 250-mV receiver hysteresis ensures high noise rejection. In addition, the receiver fail-safe feature guarantees a logic high when the inputs are open or shorted together.
THVD24x0 devices are available in small VSSOP and VSON packages for space-constrained applications. These devices are characterized over ambient free-air temperatures from –40°C to 125°C.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
THVD2410 THVD2450 |
VSON (8) | 3.00 mm × 3.00 mm |
VSSOP (8) | 3.00 mm × 3.00 mm | |
SOIC (8) | 4.90 mm × 3.91 mm |
Changes from Revision A (October 2019) to Revision B (October 2021)
PIN | I/O | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | D | DGK | DRB | ||
A | 6 | 6 | 6 | Bus input/output | Bus I/O port, A (complementary to B) |
B | 7 | 7 | 7 | Bus input/output | Bus I/O port, B (complementary to A) |
D | 4 | 4 | 4 | Digital input | Driver data input |
DE | 3 | 3 | 3 | Digital input | Driver enable, active high (2-MΩ internal pull-down) |
GND | 5 | 5 | 5 | Ground | Device ground |
R | 1 | 1 | 1 | Digital output | Receive data output |
VCC | 8 | 8 | 8 | Power | 3.3-V to 5-V supply |
RE | 2 | 2 | 2 | Digital input | Receiver enable, active low (2-MΩ internal pull-up) |
Thermal Pad | — | — | — | — | No electrical connection. Should be connected to GND plane for optimal thermal performance |