SLLSFR1A November 2023 – March 2024 THVD2412 , THVD2442
PRODUCTION DATA
Figure 8-6 suggests a protection circuit against 1 kV surge (IEC 61000-4-5) transients. Table 8-1 shows the associated bill of materials. SMAJ30CA TVS diodes are rated to operate up to 30 V. This makes sure the protection diodes do not conduct if a direct RS-485 bus shorts to 24-V DC industrial power rail.
DEVICE | FUNCTION | ORDER NUMBER | MANUFACTURER |
---|---|---|---|
XCVR | RS-485 transceiver | THVD2412 or THVD2442 | TI |
TVS | Bidirectional 400-W transient suppressor | SMAJ30CA | Littelfuse(1) |