SLLSFR1A November 2023 – March 2024 THVD2412 , THVD2442
PRODUCTION DATA
Internal ESD protection circuits protect the transceivers against electrostatic discharges (ESD) according to IEC 61000-4-2 of up to ±8 kV and against electrical fast transients (EFT) according to IEC 61000-4-4 of up to ±4 kV. Bus structures also protect against electrical fast transients (EFT) according to IEC 61000-4-4 for up to ±4 kV. With careful system design, integrated bus structures can enable EFT Criterion A at the system level (minimum to no data loss when transient noise is present).