SLLSFP5A January 2024 – August 2024 THVD2419 , THVD2429
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | 3 | 5.5 | V | ||
VIO | I/O supply voltage (devices with VIO pin) | 1.65 | VCC | V | ||
VIH | High-level input voltage (D, DE, RE) | devices with VIO pin |
0.7 | 1 | VIO | |
VIL | Low-level input voltage (D, DE, RE) | 0 | 0.3 | VIO | ||
VIH | High-level input voltage (D, DE, RE) | devices without VIO pin | 0.7 | 1 | VCC | |
VIL | Low-level input voltage (D, DE, RE) | 0 | 0.3 | VCC | ||
VI | Input voltage at any bus terminal (separately or common mode)(1) | –25 | 25 | V | ||
VID | Differential input voltage | –25 | 25 | V | ||
IO | Output current, driver | –60 | 60 | mA | ||
IOR | Output current, receiver | VIO = 1.8V or 2.5V (devices with VIO pin) | –4 | 4 | mA | |
IOR | Output current, receiver | VIO = 3.3V or 5V (devices with VIO pin) or VCC = 3.3V or 5V (devices without VIO pin) | –8 | 8 | mA | |
RL | Differential load resistance | 54 | 60 | Ω | ||
1/tUI | Signaling rate | THVD2419 | 250 | kbps | ||
THVD2429 | 20 | Mbps | ||||
TA | Operating ambient temperature | -40 | 125 | °C | ||
TJ | Junction temperature | -40 | 150 | °C |