SLLSFP5A January 2024 – August 2024 THVD2419 , THVD2429
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VALUE | UNIT | |||
---|---|---|---|---|---|---|
PD | Driver and receiver enabled, VCC = 5.5 V, TA = 125 °C, square wave at 50% duty cycle |
Unterminated RL = 300Ω, CL = 50pF (driver) |
THVD2419 | 250kbps | 180 | mW |
THVD2429 | 20Mbps | 310 | ||||
RS-422 load RL = 100Ω, CL = 50pF (driver) |
THVD2419 | 250kbps | 180 | mW | ||
THVD2429 | 20Mbps | 310 | ||||
RS-485 load RL = 54Ω, CL = 50pF (driver) |
THVD2419 | 250kbps | 270 | mW | ||
THVD2429 | 20Mbps | 325 |