THVD2412 and THVD2442 are ±70V fault-protected, full-duplex, RS-422/RS-485 transceivers operating on a single 3V to 5.5V supply. Bus interface pins are protected against overvoltage conditions during all modes of operation ensuring robust communication in rugged industrial environments.
These devices feature integrated IEC ESD protection, eliminating the need for external system-level protection components. Extended ±25V input common-mode range ensures reliable data communication over longer cable run lengths and/or in the presence of large ground loop voltages. Enhanced 250mV receiver hysteresis provides high noise rejection. In addition, the receiver fail-safe feature provides a logic high when the bus inputs are open or shorted together.
THVD24x2 devices are available in small and thermally efficient VSON packages for space-constrained applications. These devices are characterized over ambient temperature from –40°C to 125°C.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | DRC | ||
R | 1 | Digital output | Receive data output |
RE | 2 | Digital input | Receiver enable input; integrated weak pull-up (~2 MΩ) |
DE | 3 | Digital input | Driver enable input; integrated weak pull-down (~2 MΩ) |
D | 4 | Digital input | Transmission data input; integrated weak pull-up (~2 MΩ) |
GND | 5 | Ground | Local Device ground |
Y | 6 | Bus output | Driver non-inverting output |
Z | 7 | Bus output | Driver inverting output |
B | 8 | Bus input | Receiver inverting bus input |
A | 9 | Bus input | Receiver non-inverting bus input |
VCC | 10 | Power | 3 V to 5.5 V supply voltage |
Thermal Pad | — | — | No electrical connection. Should be connected to GND plane for optimal thermal performance |