SLLSFR1A November 2023 – March 2024 THVD2412 , THVD2442
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | DRC | ||
R | 1 | Digital output | Receive data output |
RE | 2 | Digital input | Receiver enable input; integrated weak pull-up (~2 MΩ) |
DE | 3 | Digital input | Driver enable input; integrated weak pull-down (~2 MΩ) |
D | 4 | Digital input | Transmission data input; integrated weak pull-up (~2 MΩ) |
GND | 5 | Ground | Local Device ground |
Y | 6 | Bus output | Driver non-inverting output |
Z | 7 | Bus output | Driver inverting output |
B | 8 | Bus input | Receiver inverting bus input |
A | 9 | Bus input | Receiver non-inverting bus input |
VCC | 10 | Power | 3 V to 5.5 V supply voltage |
Thermal Pad | — | — | No electrical connection. Should be connected to GND plane for optimal thermal performance |