SLLSFR1A November 2023 – March 2024 THVD2412 , THVD2442
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | 3 | 5.5 | V | ||
VI | Input voltage at any bus terminal (separately or common mode)(1) | –25 | 25 | V | ||
VIH | High-level input voltage (driver, driver enable, and receiver enable inputs) | 2 | 5.5 | V | ||
VIL | Low-level input voltage (driver, driver enable, and receiver enable inputs) | 0 | 0.8 | V | ||
VID | Differential input voltage bus pins | –25 | 25 | V | ||
IO | Output current, driver | –60 | 60 | mA | ||
IOR | Output current, receiver | –8 | 8 | mA | ||
RL | Differential load resistance | 54 | 60 | Ω | ||
1/tUI | Signaling rate | THVD2412 | 250 | kbps | ||
THVD2442 | 20 | Mbps | ||||
TA | Operating ambient temperature | -40 | 125 | °C | ||
TJ | Junction temperature | -40 | 150 | °C |