SLLSF20B July 2019 – October 2021 THVD2410 , THVD2450
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VALUE | UNIT | |||
---|---|---|---|---|---|---|
PD | Driver and receiver enabled, VCC = 5.5 V, TA = 125 °C, random data (PRBS7) at signaling rate | Unterminated RL = 300 Ω, CL = 50 pF (driver) | THVD2410 | 500 kbps | 130 | mW |
THVD2450 | 50 Mbps | 340 | ||||
RS-422 load RL = 100 Ω, CL = 50 pF (driver) | THVD2410 | 500 kbps | 170 | mW | ||
THVD2450 | 50 Mbps | 340 | ||||
RS-485 load RL = 54 Ω, CL = 50 pF (driver) | THVD2410 | 500 kbps | 240 | mW | ||
THVD2450 | 50 Mbps | 370 |