SLLSFS0 April 2024 THVD4421
PRODUCTION DATA
NAME | NO. | TYPE | DESCRIPTION |
---|---|---|---|
VCC | 1 | P | 3V to 5.5V supply voltage |
L1 | 2 | O | Logic output |
L2 | 3 | O | Logic output (RS-232/RS-485) |
L3 | 4 | I | Logic input (RS-232/RS-485) |
L4 | 5 | I | Logic input |
NC | 6 | Not connected internally. Can be left open or Grounded on PCB. | |
VCC | 7 | P | 3V to 5.5V supply voltage |
GND(1) | 8 | G | Ground |
SLR | 9 | I | Slew rate control, internal pull-down. SLR=H enables slow speed (250kbps for RS-232, 500kbps for RS-485) |
DIR | 10 | I | RS-485 TX/RX enable/disable. Internal pull-down |
MODE0 | 11 | I | MODE control pins |
MODE1 | 12 | I | |
VIO | 13 | P | 1.65V to 5.5V logic supply voltage |
TERM_TX | 14 | I | 120Ω Termination enable/disable across R1/R2 terminals. Internal Pull down |
TERM_RX | 15 | I | 120Ω Termination enable/disable across R3/R4 terminals. Internal Pull down |
SHDN | 16 | I | Device enable/disable. Internal pull-down |
VCC | 17 | P | 3V to 5.5V supply voltage |
R4 | 18 | I/O | RS-232 driver output or RS-485 inverting receiver input (B) |
R3 | 19 | I/O | RS-232 driver output or RS-485 non-inverting receiver input (A) |
GND(1) | 20, 21 | G | Ground |
NC | 22 | Not connected internally. Can be left open or Grounded on PCB. | |
R2 | 23 | I/O | RS-232 receiver input or RS-485 bus pin (Y or A) |
R1 | 24 | I/O | RS-232 receiver input or RS-485 bus pin (Z or B) |
VCC | 25 | P | 3V to 5.5V supply voltage |
V- | 26 | Negative charge pump rail | |
C2- | 27 | Negative terminal of charge pump capacitor | |
C1- | 28 | Negative terminal of charge pump capacitor | |
C1+ | 29 | Positive terminal of charge pump capacitor | |
VCC | 30 | P | 3V to 5.5V supply voltage |
C2+ | 31 | Positive terminal of charge pump capacitor | |
V+ | 32 | Positive charge pump rail |