SLLSFS0 April 2024 THVD4421
PRODUCTION DATA
RS-485 Full Duplex mode | V(R3-R4) = 2V |
TERM_TX = GND | DIR = GND | TA = 25°C |
DIR = VIO | TA = 25°C |
TA = 25°C | RL = 54Ω | DIR = L3 = VIO |
RS-485 Full Duplex mode |
Bus Load = 54Ω ||50 pF | SLR = VIO | DIR = VIO |
Bus Load = 54Ω ||50 pF | SLR = VIO | DIR = VIO |
TA = 25°C | RL = 54Ω | DIR = VIO |
TA = 25°C | SLR = VIO | |
Both drivers loaded with 5kΩ ; device in RS-232 2T2R mode | ||
L4 = static | L3 toggling |
RS-485 Full Duplex mode | V(R3-R4) = 2V |
TERM_TX = VIO | DIR = GND | TA = 25°C |
DIR = VIO | TA = 25°C |
DIR = L3 = VIO | RL = 54Ω | |
RS-485 Full Duplex mode |
Bus Load = 54Ω || 50pF | SLR = GND | DIR = VIO |
Bus Load = 54Ω || 50pF | SLR = GND | DIR = VIO |
TA = 25°C | RL = 54Ω | DIR = VIO |
TA = 25°C | SLR = GND | |
Both drivers loaded with 5kΩ ; device in RS-232 2T2R mode | ||
L4 = static | L3 toggling |