SLLSFS0 April 2024 THVD4421
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | Typical | Max | UNIT | |||
---|---|---|---|---|---|---|---|
PD (RS-485) | Driver outputs externally shorted to receiver inputs, MODE1, MODE0 = 11, DIR = VIO, VIO = VCC = 5.5 V, TA = 125 °C, L3 = square wave 50% duty |
Unterminated, TERM_TX = L, TERM_RX = L |
SLR = H | 500 kbps | 160 | 200 | mW |
SLR = L | 20Mbps | 390 | 450 | ||||
TERM_RX = TERM_TX = VIO | SLR = H | 500 kbps | 430 | 500 | mW | ||
SLR = L | 20Mbps | 500 | 575 | ||||
PD (RS-232) | RS-232 mode with MODE1, MODE0 = 01 | VCC = VIO = 5.5V, R3, R4 bus lines loaded with 3 kΩ, R3 load cap = 1000 pF, L3 toggling | SLR = L | 1 Mbps | 310 | 490 | mW |
VCC = VIO = 5.5V, R3, R4 bus lines loaded with 3 kΩ, R3 load cap = 2500 pF, L3 toggling | SLR = H | 250 kbps | 180 | 200 | mW |