SLLSFS0 April   2024 THVD4421

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  ESD Ratings [IEC]
    4. 5.4  Recommended Operating Conditions
    5. 5.5  Thermal Information
    6. 5.6  Power Dissipation
    7. 5.7  Electrical Characteristics
    8. 5.8  Switching Characteristics_RS-485_500kbps
    9. 5.9  Switching Characteristics_RS-485_20Mbps
    10. 5.10 Switching Characteristics, Driver_RS232
    11. 5.11 Switching Characteristics, Receiver_RS232
    12. 5.12 Switching Characteristics_MODE switching
    13. 5.13 Switching Characteristics_RS-485_Termination resistor
    14. 5.14 Switching Characteristics_Loopback mode
    15. 5.15 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagrams
    3. 7.3 Feature Description
      1. 7.3.1 Integrated IEC ESD and EFT Protection
      2. 7.3.2 Protection Features
      3. 7.3.3 Receiver Fail-Safe Operation
      4. 7.3.4 Low-Power Shutdown Mode
      5. 7.3.5 On-chip Switchable Termination Resistor
      6. 7.3.6 Operational Data Rate
      7. 7.3.7 Diagnostic Loopback
      8. 7.3.8 Integrated Charge Pump for RS-232
    4. 7.4 Device Functional Modes
      1. 7.4.1 RS-485 Functionality
      2. 7.4.2 RS-232 Functionality
      3. 7.4.3 Mode Control
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
        1. 8.2.1.1 Data Rate and Bus Length
        2. 8.2.1.2 Stub Length
        3. 8.2.1.3 Bus Loading
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Device Support
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Switching Characteristics, Receiver_RS232

over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted)(1)
PARAMETER TEST CONDITIONS MIN TYP(2) MAX UNIT
250 kbps 
tPLH Propagation delay time, low- to high-level output CL = 150 pF, See Figure 6-17
150 550 ns
tPHL Propagation delay time, high- to low-level output 150 550 ns
tPLH Propagation delay time, low- to high-level output CL = 15 pF, See Figure 6-17
130 520 ns
tPHL Propagation delay time, high- to low-level output 130 520 ns
tR_232, tF_232 Rise/fall time (receiver buffer output), VIO = 3 to 5.5 V CL = 150 pF, See Figure 6-17
20 50 ns
CL = 15 pF, See Figure 6-17
5 10 ns
Rise/fall time (receiver buffer output), VIO = 1.65 to 2.75 V CL = 150 pF, See Figure 6-17
40 90 ns
CL = 15 pF, See Figure 6-17
10 20 ns
ten Output enable time CL = 150 pF, RL = 3 kΩ, See Figure 6-18
6 14 us
tdis Output disable time 100 200 ns
tsk(p) Pulse skew(3) CL = 150 pF, See Figure 6-17  50 135 ns
CL = 15 pF, See Figure 6-17  50 135 ns
1 Mbps 
tPLH Propagation delay time, low- to high-level output CL = 150 pF, See Figure 6-17
150 550 ns
tPHL Propagation delay time, high- to low-level output 150 550 ns
tPLH Propagation delay time, low- to high-level output CL = 15 pF, See Figure 6-17
130 520 ns
tPHL Propagation delay time, high- to low-level output 130 520 ns
tR_232, tF_232 Rise/fall time (receiver buffer output), VIO = 3 to 5.5 V CL = 150 pF, See Figure 6-17
20 50 ns
CL = 15 pF, See Figure 6-17
5 10 ns
Rise/fall time (receiver buffer output), VIO = 1.65 to 2.75 V CL = 150 pF, See Figure 6-17
40 90 ns
CL = 15 pF, See Figure 6-17
10 20 ns
ten Output enable time CL = 150 pF, RL = 3 kΩ, See Figure 6-18
6 14 us
tdis Output disable time 100 200 ns
tsk(p) Pulse skew(3) CL = 150 pF, See Figure 6-17  50 125 ns
CL = 15 pF, See Figure 6-17  50 125 ns
Test conditions are C1–C4 = 0.1 μF atVCC = 3.3 V ± 0.3 V; C1 = 0.047 μF, C2–C4 = 0.33 μF at VCC = 5 V ± 0.5 V.
All typical values are at VCC = 3.3 V or VCC = 5 V, and TA = 25°C.
Pulse skew is defined as |tPLH -tPHL| of each channel of the same device.