SLLSFK4 November 2020 THVD8010
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
R | 1 | Digital output | Receive data output |
MODE | 2 | Digital input | Transmit/receive mode selection. Low = receive mode; High = transmit mode. Has an internal 2-MΩ pull-down to GND |
F_SET | 3 | Analog input | Carrier frequency selection. Use a resistor to GND to select a frequency. |
D | 4 | Digital input | Driver data input, 2-MΩ pull-up to VCC |
GND | 5 | Ground | Device ground |
A | 6 | Bus input/output | Bus I/O port A (complementary to B) |
B | 7 | Bus input/output | Bus I/O port B (complementary to A) |
VCC | 8 | Power | 3.3-V to 5-V device supply |