SLLSFK4 November 2020 THVD8010
PRODUCTION DATA
THVD8010 is an RS-485 transceiver with on-off keying (OOK) modulation and demodulation built in for power line communication. Modulating data onto existing power lines allows power delivery and data communication to share a common pair of wires, resulting in a significant reduction of the system cost.
A pin programmable interface simplifies the system design. The carrier frequency can be adjusted by changing an external resistor on the F_SET pin. A broad range of carrier frequencies gives the system designer the flexibility to choose the external inductors and capacitors. In addition, OOK modulation operates with immunity to data polarity for ease of system installations.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
THVD8010 | SOT-23 (8) | 2.90 mm × 1.60 mm |