Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
THVD9491-SEP Radiation Tolerant 3V to 5.5V RS-485 Transceiver with Flexible I/O
Supply and IEC ESD Protection
1 Features
- VID V62/24626
- Meets or exceeds the requirements of the TIA/EIA-485A and TIA/EIA-422B
standards
- Total ionizing dose (TID) characterized up to 30krad (Si)
- Total ionizing dose
radiation lot acceptance testing (TID RLAT) for every wafer lot to
30krad (Si)
- Single-event effects (SEE)
characterized
- Single event latch-up
(SEL) immune to linear energy transfer (LET) = 43MeV⋅cm2 /mg at
125°C
- Space enhanced plastic (Space
EP)
- Controlled baseline
- One assembly and test
site
- One fabrication site
- Gold bond wire
- NiPdAu lead finish
- Military temp range
(-55°C to 125°C)
- Extended product life
cycle
- Product traceability
- Meets the NASA ASTM E595
outgassing specification
- 3V to 5.5V supply voltage
- 1.65V to 5.5V Supply for data and
enable signals
- SLR Pin Selectable Data Rates:
- Bus I/O protection
- ±40V DC bus fault
- ±16kV HBM ESD
- ±8kV IEC 61000-4-2
contact discharge
- ±4kV IEC 61000-4-4 fast
transient burst
- Symmetric common mode range:
±12V
- Enhanced receiver hysteresis for
noise immunity
- Glitch-free power-up or down for
hot plug-in capability
- Open, short, and idle bus
failsafe
- 1/8 unit load (up to 256 bus
nodes)
- Leaded 14-pin SOIC package