SLLSFQ8 January 2024 THVD9491-SEP
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
NAME | NO. | TYPE | DESCRIPTION |
---|---|---|---|
VIO | 1 | Logic Supply | 1.65V to 5.5V supply for logic I/O signals R, RE, D, DE, and SLR) |
R | 2 | Digital Output | Receive data output |
RE | 3 | Digital Input | Receiver enable input |
DE | 4 | Digital Input | Driver enable input |
D | 5 | Digital Input | Transmission data input |
GND | 6 | Reference Potential | Local device ground |
NC | 7,13 | No Connect | Not connected internally. |
SLR | 8 | Digital Input | Slew rate selection pin: Low = 50Mbps, High = 20Mbps. Defaults to 50Mbps if left floating. |
Y | 9 | Bus Output | RS-485 bus output, Y |
Z | 10 | Bus Output | RS-485 bus output, Z |
B | 11 | Bus Input | RS-485 bus input, B |
A | 12 | Bus Input | RS-485 bus input, A |
VCC | 14 | Bus Supply | 3V to 5.5V supply for A and B bus lines |