SLLSFQ8 January 2024 THVD9491-SEP
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
Internal ESD protection circuits protect the transceivers against electrostatic discharges (ESD) according to IEC 61000-4-2 of up to ±8kV and against electrical fast transients (EFT) according to IEC 61000-4-4 of up to ±4kV. The integrated ESD structures help to limit voltage excursions and recover from them quickly that they allow EFT Criterion A at the system level (no data loss when transient noise is present).