SLLSFQ8 January 2024 THVD9491-SEP
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
THVD9491-SEP is a fault-protected, full duplex RS-485 transceiver that can support two speed grades suitable for data transmission up to 20Mbps and 50Mbps respectively, based on the logic level on the SLR pin. The device has active-high driver enable and active-low receiver enables.