SLLSFQ8 January 2024 THVD9491-SEP
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Contact discharge, per IEC 61000-4-2 | Bus terminals and GND | ±8,000 | V |
Air-gap discharge, per IEC 61000-4-2 | Bus terminals and GND | ±8,000 | |||
V(EFT) | Electrical fast transient | Per IEC 61000-4-4 | Bus terminals | ±4,000 | V |