SCPS268A September 2017 – February 2022 TIC10024-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VS | Power supply voltage | 4.5 | 35 (2) | V | ||
VDD | Logic supply voltage | 3.0 | 5.5 | V | ||
V/INT | INT pin voltage | 0 | 35(2) | V | ||
VINX | IN0 to IN23 input voltage | 0 | 35(2) | V | ||
VRESET | RESET pin voltage | 0 | 5.5 | V | ||
VSPI_IO | SPI input/output logic level | 0 | VDD | V | ||
fSPI | SPI communication frequency | 20(1) | 4M | Hz | ||
TA | Operating free-air temperature | -40 | 125 | °C |