SCPS260C August 2017 – February 2022 TIC12400-Q1
PRODUCTION DATA
The INT pin is an active-low, open-drain output that asserts low when an event such as switch input state change, temperature warning, over-voltage shutdown, and so fourth, is detected by the TIC12400-Q1. An external pull-up resistor to VDD is needed on the INT pin (see Figure 8-4). The INT pin can also be connected directly to a 12 V automotive battery to support the microcontroller wake-up feature, as describe in Section 8.3.9.3.