SLLSFS6A September   2024  – December 2024 TIOL221

PRODMIX  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 ESD Ratings - IEC Specifications
    4. 5.4 Recommended Operating Conditions
    5. 5.5 Thermal Information
    6. 5.6 Electrical Characteristics
    7. 5.7 Switching Characteristics
    8. 5.8 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagrams
    3. 7.3 Feature Description
      1. 7.3.1  Wake-Up Detection
      2. 7.3.2  Current Limit Configuration
        1. 7.3.2.1 Current Limit Configuration in Pin-Mode
        2. 7.3.2.2 Current Limit Configuration in SPI mode
      3. 7.3.3  CQ Current Fault Detection, Indication and Auto Recovery
      4. 7.3.4  DO Current Fault Detection, Indication and Auto Recovery
      5. 7.3.5  CQ and DI Receivers
      6. 7.3.6  Fault Reporting
        1. 7.3.6.1 Thermal Warning, Thermal Shutdown
      7. 7.3.7  The Integrated Voltage Regulator (LDO)
      8. 7.3.8  Reverse Polarity Protection
      9. 7.3.9  Integrated Surge Protection and Transient Waveform Tolerance
      10. 7.3.10 Undervoltage Lock-Out (UVLO)
      11. 7.3.11 Interrupt Function
    4. 7.4 Device Functional Modes
      1. 7.4.1 CQ and DO Tracking mode
    5. 7.5 SPI Programming
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Driving Capacitive Loads
        2. 8.2.2.2 Driving Inductive Loads
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. TIOL221 Registers
  11. 10Device and Documentation Support
    1. 10.1 Receiving Notification of Documentation Updates
    2. 10.2 Support Resources
    3. 10.3 Trademarks
    4. 10.4 Electrostatic Discharge Caution
    5. 10.5 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information
    1. 12.1 Mechanical Data

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • RGE|24
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The TIOL221 transceiver integrates dual low-power output drivers with active reverse polarity protection. When the device is connected to an IO-Link controller through a three-wire interface, the controller can initiate communication, and exchange data with the remote node while the TIOL221 acts as a complete physical layer for the communication. The device also integrates an auxiliary DI channel.

The device is capable of withstanding up to 1.2kV (500Ω) of IEC 61000-4-5 surge and features integrated reverse polarity protection. In addition to the SPI interface for configurability and expanded diagnostic capability, a simple pin-programmable interface allows easy interfacing with the controller circuits. The output current limit can be configured using either an external resistor or per-configured limits via SPI interface. TIOL221 can be configured to generate wake-up pulse, and be used in IO-link controller applications. Fault reporting and internal protection functions are provided for undervoltage, overcurrent and overtemperature conditions.

Package Information
PART NUMBERPACKAGE(1)PACKAGE SIZE(2)
TIOL221VQFN (24)4mm x 4mm
DSBGA (25) (3)2.7mm x 2.7mm
For more information, see Section 12.
The package size (length × width) is a nominal value and includes pins, where applicable.
Product Preview
TIOL221 Typical Application DiagramTypical Application Diagram