SLLSFS6A September 2024 – December 2024 TIOL221
PRODMIX
Refer to the PDF data sheet for device specific package drawings
These devices are capable of driving capacitive loads on the CQ and DO outputs. Assuming a pure capacitive load without series/parallel resistance, the maximum capacitance that can be charged without triggering current fault can be calculated as:
To drive higher capacitive loads and avoid overcurrent condition disabling the driver, the recommendation is to leave the corresponding ILIM_ADJx pin floating. With ILIM_ADJx pin floating, TIOL221 indicates overcurrent fault without blanking time delay (tSC) but does not disable the driver. Another approach is to drive high capacitive loads with a series resistor between the CQ output and the load to avoid overcurrent condition. Capacitive loads can be connected to LM or LP.